Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.831 | |
| A dimension MM | 97.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40837A1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.445 | |
| Hose cut off factor MM | 62.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 3.831 | |
| Product length mm | 97.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |