Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.471 | |
| A dimension MM | 62.760 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40844-0404AB | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.802 | |
| Hose cut off factor MM | 45.760 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.122 | |
| Inside diameter MM | 3.100 | |
| Product height in | 0.499 | |
| Product height mm | 12.675 | |
| Product length in | 2.471 | |
| Product length mm | 62.763 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.499 | |
| Product width mm | 12.675 | |
| Series | 1A/Z SERIES | 1A/Z Series |