Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.250 | |
| A dimension MM | 209.700 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40873-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.420 | |
| Hose cut off factor MM | 163.130 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.595 | |
| Product height mm | 40.513 | |
| Product length in | 8.256 | |
| Product length mm | 209.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.595 | |
| Product width mm | 40.513 | |
| Series | 1A/Z SERIES | 1A/Z Series |