Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.376 | |
| A dimension MM | 60.350 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40884-2424AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 9.829 | |
| Hose cut off factor MM | 249.670 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 30.988 | |
| Product height in | 2.376 | |
| Product height mm | 60.350 | |
| Product length in | 13.294 | |
| Product length mm | 337.670 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.376 | |
| Series | 4S/6S | 4S/6S |