Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.618 | |
| A dimension MM | 168.100 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40921-1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.260 | |
| Hose cut off factor MM | 108.204 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 24.994 | |
| Product height in | 1.876 | |
| Product height mm | 47.650 | |
| Product length in | 6.618 | |
| Product length mm | 168.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.876 | |
| Product width mm | 47.650 | |
| Series | 4S/6S | 4S/6S |