Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.953 | |
| A dimension MM | 202.006 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40930-2420AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.596 | |
| Hose cut off factor MM | 142.140 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 24.994 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.953 | |
| Product length mm | 202.006 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 63.500 | |
| Series | 4S/6S | 4S/6S |