Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.043 | |
| A dimension MM | 26.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40959-0403AB | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.350 | |
| Hose cut off factor MM | 8.890 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.094 | |
| Inside diameter MM | 2.388 | |
| Product height in | 0.563 | |
| Product height mm | 14.300 | |
| Product length in | 1.043 | |
| Product length mm | 26.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.300 | |
| Series | 1A/Z SERIES | 1A/Z Series |