Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.358 | |
| A dimension MM | 59.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F50074-1006-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.322 | |
| Hose cut off factor MM | 33.579 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.633 | |
| Product height mm | 16.078 | |
| Product length in | 2.358 | |
| Product length mm | 59.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.633 | |
| Product width mm | 16.078 | |
| Series | 1A/Z SERIES | 1A/Z Series |