Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.787 | |
| A dimension MM | 70.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F50074-1610-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.629 | |
| Hose cut off factor MM | 41.377 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.800 | |
| Product height in | 1.539 | |
| Product height mm | 39.091 | |
| Product length in | 2.787 | |
| Product length mm | 70.790 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.539 | |
| Product width mm | 39.091 | |
| Series | 1A/Z SERIES | 1A/Z Series |