Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.699 | |
| A dimension MM | 170.150 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F50555-2516-C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.865 | |
| Hose cut off factor MM | 123.580 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 18.999 | |
| Product height in | 1.315 | |
| Product height mm | 33.401 | |
| Product length in | 6.699 | |
| Product length mm | 170.150 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.315 | |
| Product width mm | 33.401 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |