Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.410 | |
| A dimension MM | 112.014 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F50556-2012-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 50.80 | |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.750 | |
| Hose cut off factor MM | 69.850 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.224 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.410 | |
| Product length mm | 112.014 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.079 | |
| Series | 4S/6S | 4S/6S |