Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.504 | |
| A dimension MM | 114.410 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.969 | |
| Backup hex size MM | 50.000 | |
| Catalog Item | 1F50557M2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.969 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.147 | |
| Hose cut off factor MM | 54.540 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.996 | |
| Inside diameter MM | 25.300 | |
| Product height in | 1.969 | |
| Product height mm | 50.013 | |
| Product length in | 4.504 | |
| Product length mm | 114.410 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Product width mm | 50.013 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | G 1 1/4 | G 1 1/4 |