Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.508 | |
| A dimension MM | 38.303 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90001-1006AR | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.511 | |
| Hose cut off factor MM | 12.979 | |
| Hose size | -6 | -6 |
| Inside diameter MM | 6.604 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 1.508 | |
| Product length mm | 38.303 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
