Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.259 | |
| A dimension MM | 32.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90001-1203AR | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.478 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.374 | |
| Product height in | 0.692 | |
| Product height mm | 17.577 | |
| Product length in | 1.259 | |
| Product length mm | 31.979 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.692 | |
| Product width mm | 17.577 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
