Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.507 | |
| A dimension MM | 63.678 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90001-2520AR | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.732 | |
| Hose cut off factor MM | 43.993 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.594 | |
| Inside diameter MM | 40.488 | |
| Product height in | 1.728 | |
| Product height mm | 43.891 | |
| Product length in | 2.508 | |
| Product length mm | 63.703 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.728 | |
| Product width mm | 43.891 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
