Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.973 | |
| A dimension MM | 75.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90001-5032BA | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -50 | -50 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.917 | |
| Hose cut off factor MM | 23.292 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.298 | |
| Product height in | 2.476 | |
| Product height mm | 62.900 | |
| Product length in | 2.972 | |
| Product length mm | 75.489 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 2.476 | |
| Product width mm | 62.900 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
