Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.457 | |
| A dimension MM | 62.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90002-1208-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.287 | |
| Hose cut off factor MM | 32.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.862 | |
| Product height mm | 21.895 | |
| Product length in | 2.457 | |
| Product length mm | 62.408 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.862 | |
| Product width mm | 21.895 | |
| Series | 1A/Z SERIES | 1A/Z Series |