Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.374 | |
| A dimension MM | 60.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90002-1612-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.185 | |
| Hose cut off factor MM | 30.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.098 | |
| Product height mm | 27.889 | |
| Product length in | 2.374 | |
| Product length mm | 60.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.098 | |
| Product width mm | 27.889 | |
| Series | 1A/Z SERIES | 1A/Z Series |