Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.689 | |
| A dimension MM | 93.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90002-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.957 | |
| Hose cut off factor MM | 49.708 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.937 | |
| Product height mm | 49.200 | |
| Product length in | 3.689 | |
| Product length mm | 93.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.937 | |
| Product width mm | 49.200 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |