Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.783 | |
| A dimension MM | 45.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90003-0504-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.862 | |
| Hose cut off factor MM | 21.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 1.783 | |
| Product length mm | 45.288 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 1A/Z SERIES | 1A/Z Series |