Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.295 | |
| A dimension MM | 58.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90003-1208-C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.126 | |
| Hose cut off factor MM | 28.600 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.783 | |
| Product height mm | 19.888 | |
| Product length in | 2.295 | |
| Product length mm | 58.293 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.783 | |
| Product width mm | 19.888 | |
| Series | 1A/Z SERIES | 1A/Z Series |