Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.331 | |
| A dimension MM | 59.207 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90003-1610BA | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.174 | |
| Hose cut off factor MM | 29.820 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Product height in | 0.941 | |
| Product height mm | 23.901 | |
| Product length in | 2.346 | |
| Product length mm | 59.588 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.941 | |
| Product width mm | 23.901 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |