Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.685 | |
| A dimension MM | 68.199 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90003-2516BA | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.331 | |
| Hose cut off factor MM | 33.807 | |
| Hose size | -16 | -16 |
| Inside diameter MM | 20.599 | |
| Product height in | 1.209 | |
| Product height mm | 30.709 | |
| Product length in | 2.685 | |
| Product length mm | 68.199 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.209 | |
| Product width mm | 30.709 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |