Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.433 | |
| A dimension MM | 87.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90003-4024TW | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.256 | |
| Inside diameter MM | 31.902 | |
| Product height in | 1.945 | |
| Product height mm | 49.403 | |
| Product length in | 3.433 | |
| Product length mm | 87.198 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.945 | |
| Product width mm | 49.403 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |