Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.014 | |
| A dimension MM | 51.150 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90006-0604-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 30.99 | |
| End size 1 | -6 | -6 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.090 | |
| Hose cut off factor MM | 27.686 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.014 | |
| Product length mm | 51.156 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.468 | |
| Product width mm | 11.887 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |