Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.661 | |
| A dimension MM | 118.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90006-1610NC | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.500 | |
| Hose cut off factor MM | 88.900 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.503 | |
| Inside diameter MM | 12.776 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 4.646 | |
| Product length mm | 118.000 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |