Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.252 | |
| A dimension MM | 108.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90007-2012NC | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.062 | |
| Hose cut off factor MM | 77.775 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.392 | |
| Product height in | 1.079 | |
| Product height mm | 27.407 | |
| Product length in | 4.252 | |
| Product length mm | 108.001 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.079 | |
| Product width mm | 27.407 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |