Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.827 | |
| A dimension MM | 148.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90007-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.00 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.095 | |
| Hose cut off factor MM | 104.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.594 | |
| Product height in | 1.693 | |
| Product height mm | 43.002 | |
| Product length in | 5.827 | |
| Product length mm | 148.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.493 | |
| Product width mm | 37.920 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |