Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.004 | |
| A dimension MM | 76.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90009-1006-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.008 | |
| Hose cut off factor MM | 51.003 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 3.004 | |
| Product length mm | 76.302 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 19.812 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |