Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.335 | |
| A dimension MM | 135.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90009-2516AH | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.981 | |
| Hose cut off factor MM | 101.120 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.599 | |
| Product height in | 1.539 | |
| Product height mm | 39.091 | |
| Product length in | 5.335 | |
| Product length mm | 135.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.539 | |
| Product width mm | 39.091 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |