Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.933 | |
| A dimension MM | 49.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90013-1206-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE MILLIMETRIQUE GLOBESEAL | Female millimetrique globeseal |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.997 | |
| Hose cut off factor MM | 25.324 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.628 | |
| Product height mm | 15.951 | |
| Product length in | 1.933 | |
| Product length mm | 49.098 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.628 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |