Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.173 | |
| A dimension MM | 55.194 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90013-1508-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -15 | -15 |
| End Type 1 | FEMALE MILLIMETRIQUE GLOBESEAL | Female millimetrique globeseal |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.004 | |
| Hose cut off factor MM | 25.502 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.785 | |
| Product height mm | 19.939 | |
| Product length mm | 55.194 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 19.939 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |