Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.272 | |
| A dimension MM | 57.709 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90014-1708-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -17 | -17 |
| End Type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.103 | |
| Hose cut off factor MM | 28.016 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Product height in | 0.864 | |
| Product height mm | 21.946 | |
| Product length mm | 57.709 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.864 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |