Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.567 | |
| A dimension MM | 65.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90014-3416-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -34 | -34 |
| End type 1 | FEMALE GAZ GLOBESEAL SWIVEL | Female GAZ globeseal swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.210 | |
| Hose cut off factor MM | 30.734 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.599 | |
| Product height in | 1.671 | |
| Product height mm | 42.443 | |
| Product length in | 2.567 | |
| Product length mm | 65.202 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.671 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |