Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.729 | |
| A dimension MM | 18.510 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90016M15-S | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -15 | -15 |
| Inside diameter IN | 0.689 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 0.728 | |
| Product length mm | 18.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |