Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.807 | |
| A dimension MM | 20.498 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90016M18-S | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -18 | -18 |
| Inside diameter MM | 25.400 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 0.810 | |
| Product length mm | 20.574 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 31.750 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |