Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.860 | |
| A dimension MM | 21.844 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90016M25-S | |
| End size 1 | -25 | -25 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.240 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 0.860 | |
| Product length mm | 21.844 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |