Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.060 | |
| A dimension MM | 26.924 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90017M27-S | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter MM | 34.290 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 1.060 | |
| Product length mm | 26.924 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 45.974 | |
| Thread sealant | NO | No |