Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.190 | |
| A dimension MM | 157.226 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90023-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.050 | |
| Drop dimension MM | 26.67 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.450 | |
| Hose cut off factor MM | 113.030 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.050 | |
| Product height mm | 26.670 | |
| Product length in | 6.190 | |
| Product length mm | 157.226 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.669 | |
| Product width mm | 42.393 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |