Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.921 | |
| A dimension MM | 48.793 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90025-1810AR | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.764 | |
| Hose cut off factor MM | 19.406 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.988 | |
| Product height mm | 25.095 | |
| Product length in | 1.921 | |
| Product length mm | 48.793 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.988 | |
| Product width mm | 25.095 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |