Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.870 | |
| A dimension MM | 47.498 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90027-0806-C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.874 | |
| Hose cut off factor MM | 22.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.705 | |
| Product height mm | 17.907 | |
| Product length in | 1.870 | |
| Product length mm | 47.498 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.705 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |