Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.095 | |
| A dimension MM | 53.230 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90027-1006-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.099 | |
| Hose cut off factor MM | 27.915 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.587 | |
| Product height mm | 14.910 | |
| Product length in | 2.095 | |
| Product length mm | 53.213 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.587 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |