Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.311 | |
| A dimension MM | 58.699 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90027-1610BA | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.154 | |
| Hose cut off factor MM | 29.312 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.863 | |
| Product height mm | 21.920 | |
| Product length in | 2.311 | |
| Product length mm | 58.699 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width mm | 21.920 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |