Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.059 | |
| A dimension MM | 77.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F90027-3220-C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.327 | |
| Hose cut off factor MM | 33.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.493 | |
| Product height mm | 37.920 | |
| Product length in | 3.059 | |
| Product length mm | 77.699 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.493 | |
| Product width mm | 37.920 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |