Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.236 | |
| A dimension MM | 82.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90027-4024-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.413 | |
| Hose cut off factor MM | 35.890 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.256 | |
| Inside diameter MM | 31.902 | |
| Product height in | 1.926 | |
| Product height mm | 48.920 | |
| Product length in | 3.236 | |
| Product length mm | 82.194 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.926 | |
| Product width mm | 48.920 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |