Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.264 | |
| A dimension MM | 82.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90027-5032-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -50 | -50 |
| End type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.209 | |
| Hose cut off factor MM | 30.709 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.298 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 3.264 | |
| Product length mm | 82.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 74.930 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |