Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.252 | |
| A dimension MM | 209.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90043-2520AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.303 | |
| Hose cut off factor MM | 134.650 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.533 | |
| Product height mm | 38.950 | |
| Product length in | 8.252 | |
| Product length mm | 209.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.533 | |
| Product width mm | 38.950 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |