Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.719 | |
| A dimension MM | 145.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90044-1610AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.952 | |
| Hose cut off factor MM | 100.381 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.473 | |
| Inside diameter MM | 12.014 | |
| Product height in | 1.071 | |
| Product length in | 5.719 | |
| Product length mm | 145.250 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.071 | |
| Product width mm | 27.203 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |