Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.197 | |
| A dimension MM | 132.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90045-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.323 | |
| Hose cut off factor MM | 59.004 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.178 | |
| Inside diameter MM | 29.921 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 5.197 | |
| Product length mm | 132.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |