Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.790 | |
| A dimension MM | 96.266 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F90048-3216AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.703 | |
| Hose cut off factor MM | 43.256 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.768 | |
| Inside diameter MM | 19.507 | |
| Product height in | 1.512 | |
| Product height mm | 38.405 | |
| Product length in | 3.790 | |
| Product length mm | 96.266 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.512 | |
| Product width mm | 38.405 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
